| 
                                  This is the web edition of the original ⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements.  | 
                           
Data exchange options between safety CPU and AC500 V3 non-safety CPU:
- 
                           
Acyclic non-safe data exchange: several safety CPU cycles needed to transfer the data, max. 84 bytes each direction
 - 
                           
Cyclic non-safe data exchange: max. 3 safety CPU cycles needed to transfer the data, max. 2 kB each direction
 




DANGER

It is not recommended to transfer data values from non-safety CPU to safety CPU. But if doing so, end-users have to define additional process-specific validation procedures in the safety program to check the correctness of the transferred non-safety data, if they would like to use those non-safety values for safety functions.
It is of no concern to transfer data values from safety CPU to non-safety CPU, e.g., for diagnosis and later visualization on operator panels.
- 
                        Acyclic non-safe data exchange
 - 
                        Cyclic non-safe data exchange