SF_MAX_POWER_DIP_GETPermalink

This is the web edition of the original ‎⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements.

04.06.065_SF_MAX_POWER_DIP_GET

Getting the current number of restarts after power dip in the safety CPU

Table 1139: FUN name: SF_MAX_POWER_DIP_GET

Name

Data type

Initial value

Description, parameter values

VAR_OUTPUT

SF_MAX_POWER_DIP_GET

WORD

16#0000

Actual value of power dip error counter.

Call in ST

SF_MAX_POWER_DIP_GET_Value := SF_MAX_POWER_DIP_GET();