|
This is the web edition of the original ⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements. |
SafetyExt2_LV110_AC500_V27.lib library includes the following POUs:
System commands
-
SF_SAFE_STOP (Triggering of the SAFE STOP on the safety CPU)
System information
-
SF_MAX_POWER_DIP_GET_CFG (Getting the configured number of restarts after power dip in the safety CPU)
-
SF_BOOTPROJECT_CRC (Getting boot project CRC)
Specific functions for user-defined CRC calculation
-
SF_CRC_INIT (Initialization of CRC calculation tables for a user-defined CRC polynomial)
-
SF_CRC_INPUT (Start of CRC calculation for a data block)
-
SF_CRC_FINISH (Return of the CRC value and re-initialization for the next CRC calculation)
-
SF_SAFE_STOP
-
SF_MAX_POWER_DIP_GET_CFG
-
SF_BOOTPROJECT_CRC
-
Specific functions for user-defined CRC calculation