Safety valuesPermalink

This is the web edition of the original ‎⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements.

Table 1040: The following safety values shall be used for AC500-S safety modules:

Type

SIL(1)

max. SIL(2)

PL(3)

DC(4)

MTTFd(5)

PFHd(6)

PFHd(7)

PFDg(8)

T1(9)

SFF(10)

b(11)

SM560-S(-XC) / SM560-S-FD-1(-XC) / SM560- S-FD-4(-XC)

3

e

97

1280

1.90E-09

8.95E-11

7.90E-06

20

98

2

AI581-S(-XC)

3

e

97

920

2.95E-09

4.50E-10

3.80E-05

20

99

2

DI581-S(-XC)

3

e

95

2270

1.45E-09

4.40E-10

3.70E-05

20

98

2

Inputs of DX581-S(-XC)

3

e

94

2250

1.45E-09

4.50E-10

3.80E-05

20

98

2

Outputs of DX581-S(-XC) with parameter Detection = "On"

3

e

94

1985

1.60E-09

4.50E-10

3.80E-05

20

99

2

Outputs of DX581-S(-XC) with parameter Detection = "Off"

2

d

85

200

1.19E-08

1.08E-08

4.70E-04

20

on request

2

(1)

SIL (safety integrity level) according to IEC 61508

(2)

Max. SIL (maximum safety integrity level) according to IEC 62061

(3)

PL (performance level) according to ISO 13849-1

(4)

Diagnostic coverage, % (refer to ISO 13849-1)

(5)

Mean time to failures (years) dangerous according to ISO 13849-1

(6)

Probability of dangerous failure per hour according to IEC 62061

(7)

Probability of dangerous failure per hour according to IEC 61508 (High demand mode)

(8)

Average probability of failure to perform its design function on demand according to IEC 61508 (Low demand mode)

(9)

Proof test interval - mission time - lifetime years

(10)

SFF (safe failure fraction), % according to IEC 61508

(11)

b (beta factor), % for common cause failures according to IEC 61508

DANGER

DANGER
DANGER
DANGER

DANGER

DANGER

Safety value calculation uses the average temperature. The average temperature for both the extended temperature range (-40 ... +70 °C) as well as for normal temperature range (0 ... +60 °C) is defined to +40 °C.

Ensure that average operating temperature for used AC500-S and AC500-S-XC modules does not exceed +40 °C.