Version history of safety librariesPermalink

This is the web edition of the original ‎⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements.

Old versions of libraries are not for use in new AC500-S application projects.

⮫ “Overview”

Libraries which are only for internal use are not listed in version history.

Table 1174: Version history of library SafetyBase_PROFIsafe

Version of safety library

Description of version / changes

Preconditions

Release date

V2.1.0

SafetyBase_PROFIsafe_LV210_AC500_V22.lib

  • Extensions for PROFIsafe V2.6 compliance

  • Configurable startup timeout for PROFIsafe communcation

  • Support of 32-bit data types for F-Device process signals

  • Library CRC: 8069df7b

Automation Builder 2.5.0 with safety CPU firmware V2.2.0

2021

V2.0.0

SafetyBase_PROFIsafe_LV200_AC500_V22.lib

  • Extension for F-Device V2.4 support in new variants SM560-S-FD-1/SM560-S-FD-4)

  • Library CRC: 1d881052

Automation Builder 2.1.0 with safety CPU firmware V2.0.0

2018

V1.0.1

SafetyBase_PROFIsafe_AC500_V22_Ext.lib

  • Maintenance update (CRC calculation fix for 0-telegrams)

  • Library CRC: f34d9a48

Automation Builder 1.0.0 with safety CPU firmware V1.0.0

2017

V1.0.0

SafetyBase_PROFIsafe_AC500_V22.lib

  • Initial release version (F-Host support for PROFIsafe V2.4 F-Devices)

Automation Builder 1.0.0 with safety CPU firmware V1.0.0

2012

Table 1175: Version history of library SafetyBlocks_PLCopen

Version of safety library

Description of version / changes

Preconditions

Release date

V2.0.0

SafetyBlocks_PLCopen_LV200_AC500_V22.lib

  • Update of the whole library according to the technical specification, by PLCopen Safety, ⮫ [9].

  • This library is used in all new safety projects and includes also the functionality of SafetyBlocks_PLCopenExt_LV200_ AC500_V22.lib.

  • Library CRC: fb36a5c3

Automation Builder 2.7.0 with safety CPU firmware V1.0.0

2023

V1.0.1

SafetyBlocks_PLCopen_LV101_AC500_V22.lib

  • ⮫ [8]

  • Update of function block SF_MutingPar

  • This library shall be used in all new safety projects when the compatibility is needed to the function blocks of the library SafetyBlocks_PLCopen_ AC500_V22.lib.

  • Library CRC: 6ac613d7

Automation Builder 2.7.0 with safety CPU firmware V1.0.0

2023

V1.0.0

SafetyBlocks_PLCopen_AC500_V22.lib

  • ⮫ [8]

  • Initial release version

  • Library CRC: b6e0bc60

Automation Builder 1.0.0 with safety CPU firmware V1.0.0

2012

Table 1176: Version history of library SafetyBlocks_PLCopenExt

Version of safety library

Description of version / changes

Preconditions

Release date

V2.0.0

SafetyBlocks_PLCopenExt_LV200_AC500_V22.lib

  • According to the technical specification by PLCopen Safety, ⮫ [9].

    Only the following new function blocks were included:

    • SF_GuardLocking_2

    • SF_ResetButton

    • SF_PSE

    • SF_EnableSwitch_2

    • SF_GuardLockingSerial

    • SF_Override

    The library can be used in addition to the libraries SafetyBlocks_PLCopen_LV100_AC500_V22.lib and SafetyBlocks_PLCopen_LV101_AC500_V22.lib. The new function blocks are not included in these libraries.

  • Initial release version

  • Library CRC: 3d379fee

Note: ‎⮫ Download this library or contact the ABB technical support.

Automation Builder 2.7.0 with safety CPU firmware V1.0.0

2023

Table 1177: Version history of library SafetyDeviceExt

Version of safety library

Description of version / changes

Preconditions

Release date

V1.0.0

SafetyDeviceExt_LV100_PROFIsafe_AC500_V27.lib

  • Initial release version (F-Device support in new variants SM560-S-FD-1/ SM560-S-FD-4)

  • Library CRC: 2eadeae9

Automation Builder 2.1.0 with safety CPU firmware V2.0.0

2018

Table 1178: Version history of library SafetyExt2

Version of safety library

Description of version / changes

Preconditions

Release date

V1.1.0

SafetyExt2_LV110_AC500_V27.lib

  • Additional FBs added (SF_CRC_INIT, SF_CRC_INPUT, SF_CRC_FINISH)

  • Library CRC: aa3be9be

Automation Builder 2.3.0 with safety CPU firmware V2.2.0

2021

V1.0.0

SafetyExt2_LV100_AC500_V27.lib

  • Initial release version

  • Library CRC: f3eb2fbc

Automation Builder 2.1.0 with safety CPU firmware V2.0.0

2018

Table 1179: Version history of library SafetyExt

Version of safety library

Description of version / changes

Preconditions

Release date

V1.0.0

SafetyExt_AC500_V22.lib

  • Initial release version

  • Library CRC: 72a88162

Automation Builder 1.0.0 with safety CPU firmware V1.0.0

2012