Safety function and fault reactionPermalink

This is the web edition of the original ‎⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements.

The main safety function of AC500-S safety PLC is to read safety digital and analog inputs to control the safety digital outputs by the safety logic module (safety CPU) according to a user-defined IEC 61131 application program and configuration.

The AC500-S safety PLC can be used as a "de-energize to trip" (normally energized, NE) system. The safe state of the outputs is defined according to the table below:

Table 1041: NE safety system behavior

Normally energized, NE

Mode according to IEC 61508

High-demand or low-demand

Safety function

De-energize to trip

Safe state

De-energized outputs

The purpose of AC500-S safety function is to enable a machine or a process (as a system) to achieve with a given SIL (IEC 61508 and IEC 61511), max. SIL (IEC 62061) and PL (ISO 13849-1) a system safe state. An exemplary safety function on the application level, which can be executed by AC500-S in machinery applications, is the emergency stop.