|
This is the web edition of the original ⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements. |
Elements of the module

- 1
-
Five LEDs for status display
- 2
-
Rotary switch for address/configuration setting
- 3
-
Label
-
Purpose
-
Functionality
-
Mounting, dimensions and electrical connection
-
Diagnosis and LED status display
-
Safety CPU module states
-
Safety and non-safety CPU interaction
-
Parameterization
-
Technical data
-
Ordering data