|
This is the web edition of the original ⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements. |
SM560-S / SM560-S-FD-1 / SM560-S-FD-4 safety CPU automatically detects an exchange of safety I/O modules during the system start-up. The overall system (safety CPU and PROFIsafe features of unique addresses for safety devices⮫ [2]) provides a mechanism to automatically ensure that exchanged safety modules are operated with correct parameters and incompatible module types are rejected. No unsafe state is possible if wrong safety I/O module type is put on the given terminal unit TU582-S.